WLS28-2XW990SLED Linear Light3088040Construction size1031 x 28 x 21 mmDimmableTwo-stageLight typeWhiteNumber of colors/segments1
TBEN-L4-16DINCompact Multiprotocol I/O Module for Ethernet6814061Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
IM12-AI01-2I-2IU-H0/24VDCIsolating transducer7580325ApprovalscULusNumber of channels2Signal typeAnalog input (HART transparent)Nominal voltage24 VDC
LS-534-0500-LIU24PN8X-H1181Level Sensor100001863Communication protocolIO-LinkMeasuring range (mm)500 mmProcess connection3/4″ NPT male threadOutput functionPNP/NPN, analog output
SLLCE14-910P5Safety Light Curtain3088847CascadableYesScan field (mm)910Number of beams104Optical resolution (mm)14
RSC4.5T-15/TXY3013Actuator and Sensor Cable, PUR6634021Cable length (m)15Cable qualityPURConnector AMale, M12 × 1, Straight, A-coded
PT500PSIG-1003-U1-DA91Pressure Transmitter6837070Electrical outputVoltage output (3-wire)Process connection1/4″ NPT-18 male threadPressure range0…34.47 bar
TN-EM18WD-H1147-EX/C53HF Read/Write Head100036840Network protocolConnection to RFID interfaceProtection classIP68, IP69KRead/Write distance max. (mm)45
SLLP14-1190P55Safety Light Curtain3089541CascadableNoScan field (mm)1190Optical resolution (mm)14Number of beams136
PT1000PSIG-2014-I2-DA91/XPressure Transmitter6837235Electrical outputCurrent output (2-wire)Process connection1/8”-27 NPT male threadPressure range0…68.95 bar