chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
2-Way Splitter
VB-IO-LINK-CLASS-A-POWER-0.3/0.3/TXL
Order ID no. 6629515
In Stock
Price Group
K2
List Price
€41.00
Item Total
€41.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
2-Way Splitters
VB-IO-LINK-CLASS-A-POWER-0.3/0.3/TXL
Technical Data
Cable length (m)
0.3
Application
Signal
Design
Y-splitter with cable
Connector A
Male, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Female Connector, Male Connector, M12 × 1, Straight
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Connector A
Male, M12 × 1, Straight
Connector B
Female Connector, Male Connector, M12 × 1, Straight
Application
Signal