chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
YB2-FSM4.4-2FKM4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
YB2-FSM4.4-2FKM4
Order ID no. 6631900
In Stock
List Price
€19.00
home
Home
Loading...
Technical Data
Application
Signal
Design
Y-splitter
Connector A
Male, M12 × 1
Number of pins
4/3
Connector B
2 x Female, M12 × 1
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Key Features
Connector A
Male, M12 × 1
Connector B
2 x Female, M12 × 1
Application
Signal
home
Turck-Shop
Connectivity
2-Way Splitters
YB2-FSM4.4-2FKM4
Item Total
€19.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support