chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
YB2-FSM4.4-2PKG3M-P7X3 | TURCK - Your Global Automation Partner
2-Way Splitter
YB2-FSM4.4-2PKG3M-P7X3
Order ID no. 6930546
home
Home
Loading...
Technical Data
Application
Signal
Design
Y-splitter
Connector A
Male, M12 × 1
Number of pins
4
Connector B
2 x Female, M8 × 1
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
30
Current (A)
4
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Key Features
Connector A
Male, M12 × 1
Connector B
2 x Female, M8 × 1
Application
Signal
home
Turck-Shop
Connectivity
2-Way Splitters
YB2-FSM4.4-2PKG3M-P7X3
In Stock
Price Group
K1
List Price
€21.00
Item Total
€21.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support