chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VAS22-L80E-5/TXL1500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS22-L80E-5/TXL1500
Order ID no. 100006906
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Signal
Design
Connection Cable
Connector A
Valve connector, Design A
Voltage (V)
24
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.75
Number of Conductors
3
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Valve connector, Design A
In Stock
List Price
€16.00
home
Turck-Shop
Connectivity
Cordsets
VAS22-L80E-5/TXL1500
Item Total
€16.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support