chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKS56PKB-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKS56PKB-5/TXL
Order ID no. 100023971
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Power
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, K-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Voltage (V)
600
Current (A)
16
Cable quality
PUR
Cable color
Black
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, K-coded
In Stock
List Price
€78.00
home
Turck-Shop
Connectivity
Cordsets
RKS56PKB-5/TXL
Item Total
€78.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support