chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSWS4M-PSWS4M-4414-0.15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSWS4M-PSWS4M-4414-0.15M
Order ID no. 100024716
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
0.15
Application
Data
Design
Extension Cable
Connector A
Male, M8 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Zinc
Connector B
Male, M8 × 1, Angled
Number of Pins
4
Coupling nut/screw material B
Die-cast Zinc
Voltage (V)
42
Current (A)
3
Cable quality
PUR
Cable color
Green
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.15
Number of Conductors
4
Key Features
Cable length (m)
0.15
Cable quality
PUR
Connector A
Male, M8 × 1, Angled
Connector B
Male, M8 × 1, Angled
In Stock
List Price
€23.00
home
Turck-Shop
Connectivity
2-Way Splitters
PSWS4M-PSWS4M-4414-0.15M
Item Total
€23.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support