chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKS56PLB-0.5-RSS56PLB/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
RKS56PLB-0.5-RSS56PLB/TXG
Order ID no. 100031465
In Stock
Price Group
K2
List Price
€76.00
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Application
Power
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, L-coded
Number of pins
4+FE
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, L-coded
Number of Pins
4+FE
Coupling nut/screw material B
Brass
Current (A)
16
Cable quality
PUR
Cable color
Gray
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
0.5
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, L-coded
Connector B
Male, M12 × 1, Straight, L-coded
home
Turck-Shop
Connectivity
2-Way Splitters
RKS56PLB-0.5-RSS56PLB/TXG
Item Total
€76.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support