chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKM52-7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable
RKM52-7M
Order ID no. 6603782
home
Home
Loading...
Technical Data
Cable length (m)
7
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Power
Number of Conductors
5
Core cross-section (mm²)
1.5
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Connector A
Female, 7/8″-16 UN, Straight
Number of Pins
4+PE
Voltage (V)
300
Current (A)
12
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
7
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
€80.00
home
Turck-Shop
Connectivity
Cordsets
RKM52-7M
Item Total
€80.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support