chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKM52-1-WSM52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM52-1-WSM52
Order ID no. 6604799
home
Home
Loading...
Technical Data
Cable length (m)
1
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Power
Number of Conductors
5
Core cross-section (mm²)
1.5
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Connector A
Female, 7/8″-16 UN, Angled
Number of Pins
4+PE
Voltage (V)
300
Current (A)
12
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, 7/8″-16 UN, Angled
Number of Pins
4+PE
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
In Stock
Price Group
K2
List Price
€65.00
home
Turck-Shop
Connectivity
Cordsets
WKM52-1-WSM52
Item Total
€65.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support