chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSC-RKC5701-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSC-RKC5701-30M
Order ID no. 6604841
home
Home
Loading...
Technical Data
Network protocol
DeviceNet, CANopen
Cable length (m)
30
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Straight, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Anthracite
Approvals
UL
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
60
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
30
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
RSC-RKC5701-30M
In Stock
Price Group
K1
List Price
€144.00
Item Total
€144.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support