chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VAS04-K81E-2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS04-K81E-2/TEL
Order ID no. 6606745
home
Home
Loading...
Technical Data
Cable length (m)
2
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.75
Cable quality
PVC
Cable color
Black
Connector A
Valve connector, Design A
Number of Pins
3+PE
Voltage (V)
24
Current (A)
4
Design
Connection Cable
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design A
In Stock
Price Group
K2
List Price
€18.00
home
Turck-Shop
Connectivity
Cordsets
VAS04-K81E-2/TEL
Item Total
€18.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support