chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VAS22-S80E-0.6-WSC5.31T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-0.6-WSC5.31T/TEL
Order ID no. 6606805
home
Home
Loading...
Technical Data
Cable length (m)
0.6
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Number of Pins
2+PE, PE bridged
Voltage (V)
24
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M12 × 1, Angled
Number of Pins
2+PE
Key Features
Cable length (m)
0.6
Cable quality
PVC
Connector B
Male, M12 × 1, Angled
In Stock
Price Group
K2
List Price
€24.00
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-0.6-WSC5.31T/TEL
Item Total
€24.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support