chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VC9S02-A80E-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type
VC9S02-A80E-5/TXL
Order ID no. 6606904
home
Home
Loading...
Technical Data
Cable length (m)
5
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.75
Cable quality
PUR
Cable color
Black
Connector A
Valve connector, Design CI
Number of Pins
2+PE
Voltage (V)
230
Current (A)
4
Design
Connection Cable
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Valve connector, Design CI
In Stock
Price Group
K2
List Price
€20.00
home
Turck-Shop
Connectivity
2-Way Splitters
VC9S02-A80E-5/TXL
Item Total
€20.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support