chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VC9S22-T80E-0.3-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type
VC9S22-T80E-0.3-RSC5.31T/TXL
Order ID no. 6606909
home
Home
Loading...
Technical Data
Cable length (m)
0.3
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.75
Cable quality
PUR
Cable color
Black
Connector A
Valve connector, Design CI
Number of Pins
2+PE, PE bridged
Voltage (V)
24
Current (A)
4
Design
Extension Cable
Connector B
Male, Straight
Key Features
Cable length (m)
0.3
Cable quality
PUR
Connector A
Valve connector, Design CI
Connector B
Male, Straight
In Stock
Price Group
K2
List Price
€23.00
home
Turck-Shop
Connectivity
Cordsets
VC9S22-T80E-0.3-RSC5.31T/TXL
Item Total
€23.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support