chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VC9S22-T80E-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type
VC9S22-T80E-10/TEL
Order ID no. 6606929
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.75
Cable quality
PVC
Cable color
Black
Connector A
Valve connector, Design CI
Number of Pins
2+PE, PE bridged
Voltage (V)
24
Current (A)
4
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Valve connector, Design CI
In Stock
Price Group
K2
List Price
€27.00
home
Turck-Shop
Connectivity
Cordsets
VC9S22-T80E-10/TEL
Item Total
€27.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support