chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG4M-0.15-PSW4M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PVC
PKG4M-0.15-PSW4M/TEL
Order ID no. 6625313
home
Home
Loading...
Technical Data
Cable length (m)
0.15
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Angled
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
0.15
Cable quality
PVC
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Angled
home
Turck-Shop
Connectivity
Cordsets
PKG4M-0.15-PSW4M/TEL
In Stock
Price Group
H1
List Price
€14.00
Item Total
€14.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support