chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG3S-2-PSG3S/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG3S-2-PSG3S/TXL
Order ID no. 6627365
home
Home
Loading...
Technical Data
Cable length (m)
2
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Connector A
Female, Ø 8 mm, Straight
Number of Pins
3
Current (A)
4
Design
Extension Cable
Connector B
Male, Ø 8 mm, Straight
Number of Pins
3
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight
Connector B
Male, Ø 8 mm, Straight
In Stock
Price Group
H1
List Price
€15.00
home
Turck-Shop
Connectivity
Cordsets
PKG3S-2-PSG3S/TXL
Item Total
€15.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support