chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG4S-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG4S-10/TXL
Order ID no. 6627384
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Connector A
Female, Ø 8 mm, Straight
Number of Pins
4
Current (A)
4
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight
In Stock
Price Group
H1
List Price
€19.00
home
Turck-Shop
Connectivity
Cordsets
PKG4S-10/TXL
Item Total
€19.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support