chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PSG3M-0.8-PSG3M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PSG3M-0.8-PSG3M/TEL
Order ID no. 6628499
home
Home
Loading...
Technical Data
Cable length (m)
0.8
Application
Signal
Design
Extension Cable
Connector A
Male, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Straight
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
30
Current (A)
4
Cable quality
PVC
Cable color
Black
Approvals
CE
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
0.8
Cable quality
PVC
Connector A
Male, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
In Stock
Price Group
H1
List Price
€13.00
home
Turck-Shop
Connectivity
Cordsets
PSG3M-0.8-PSG3M/TEL
Item Total
€13.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support