chevron_left
Menu
Turck
search
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
WKC4.4T-P7X3.1-3.5-RSC4.4T/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC4.4T-P7X3.1-3.5-RSC4.4T/TXO
Order ID no. 6628682
home
Home
Loading...
Technical Data
Cable length (m)
3.5
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Orange
Special features
LED
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
3.5
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
WKC4.4T-P7X3.1-3.5-RSC4.4T/TXO
In Stock
Price Group
H1
List Price
€28.00
Item Total
€28.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support