chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKW3M-P7X2-3/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKW3M-P7X2-3/TEL
Order ID no. 6629151
home
Home
Loading...
Technical Data
Cable length (m)
3
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Special features
LED
Approvals
cULus
Connector A
Female, M8 × 1, Angled
Number of Pins
3
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Female, M8 × 1, Angled
In Stock
Price Group
H1
List Price
€17.00
home
Turck-Shop
Connectivity
2-Way Splitters
PKW3M-P7X2-3/TEL
Item Total
€17.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support