chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4T-5/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKC4T-5/TEY
Order ID no. 6629875
home
Home
Loading...
Technical Data
Cable length
5
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
3
Coupling nut/screw material A
Brass
Voltage
250
Current
4
Cable quality
PVC
Cable color
Yellow
Approvals
cULus
Ambient temperature min.
-5
Ambient temperature max.
80
Core cross-section
0.34
Number of Conductors
3
Key Features
Cable length
5
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€14.00
home
Turck-Shop
Connectivity
Cordsets
WKC4T-5/TEY
Item Total
€14.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support