chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC5T-0.3-RSC5T/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKC5T-0.3-RSC5T/TEY
Order ID no. 6629925
home
Home
Loading...
Technical Data
Cable length (m)
0.3
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Yellow
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€23.00
home
Turck-Shop
Connectivity
Cordsets
WKC5T-0.3-RSC5T/TEY
Item Total
€23.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support