chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKS4.5T-5-WSS4.5T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKS4.5T-5-WSS4.5T/TEL
Order ID no. 6630308
home
Home
Loading...
Technical Data
Cable length (m)
5
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
5
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Approvals
cULus
Connector A
Female, M12 × 1, Straight, A-coded
Number of Pins
5
Voltage (V)
60
Current (A)
4
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M12 × 1, Angled, A-coded
Number of Pins
5
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
Cordsets
RKS4.5T-5-WSS4.5T/TEL
In Stock
Price Group
H1
List Price
€44.00
Item Total
€44.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support