chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKSV4.5T-2-WSSV4.5T/TXY3013 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKSV4.5T-2-WSSV4.5T/TXY3013
Order ID no. 6632921
In Stock
List Price
€52.00
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Connector B
Male, M12 × 1, Angled, A-coded
Number of Pins
5
Coupling nut/screw material B
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
Cordsets
RKSV4.5T-2-WSSV4.5T/TXY3013
Item Total
€52.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support