chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PKG4S-15.5-PSG4S/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG4S-15.5-PSG4S/TXG
Order ID no. 6636054
home
Home
Loading...
Technical Data
Cable length (m)
15.5
Application
Signal
Design
Extension Cable
Connector A
Female, Ø 8 mm, Straight
Number of pins
4
Connector B
Male, Ø 8 mm, Straight
Number of Pins
4
Current (A)
4
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
15.5
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight
Connector B
Male, Ø 8 mm, Straight
In Stock
List Price
€39.00
home
Turck-Shop
Connectivity
Cordsets
PKG4S-15.5-PSG4S/TXG
Item Total
€39.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support