chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKE4.4T-10-RSE4.4T/TXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKE4.4T-10-RSE4.4T/TXP
Order ID no. 6700003
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use, Suitable for use with robots
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
List Price
€111.00
home
Turck-Shop
Connectivity
Cordsets
RKE4.4T-10-RSE4.4T/TXP
Item Total
€111.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support