chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSM52-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
RSM52-10M
Order ID no. 6914143
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Power
Design
Connection Cable
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
4+PE
Coupling nut/screw material A
Brass
Voltage (V)
300
Current (A)
12
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
€100.00
home
Turck-Shop
Connectivity
Cordsets
RSM52-10M
Item Total
€100.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support