chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKSW-D9T451-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RKSW-D9T451-10M
Order ID no. 6914191
In Stock
List Price
€123.00
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
10
Application
Data
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Male, D-Sub, Angled
Number of Pins
9
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Violet
Approvals
UL
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, B-coded
Connector B
Male, D-Sub, Angled
Item Total
€123.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
2-Way Splitters
RKSW-D9T451-10M
Contact Support