chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKH4.5-10/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
RKH4.5-10/TFE
Order ID no. 6934220
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Washdown (F&B), Signal
Number of Conductors
5
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Gray
Connector A
Female, M12 × 1, Straight
Number of Pins
5
Voltage (V)
60
Current (A)
4
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 × 1, Straight
In Stock
Price Group
K1
List Price
€29.00
home
Turck-Shop
Connectivity
Cordsets
RKH4.5-10/TFE
Item Total
€29.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support