chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV8T-5/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
RSCV8T-5/TFW
Order ID no. 6934679
home
Home
Loading...
Technical Data
Cable length
5
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight
Number of pins
8
Coupling nut/screw material A
Stainless Steel
Voltage
30
Current
2
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min.
0
Ambient temperature max.
80
Core cross-section
0.25
Number of Conductors
8
Key Features
Cable length
5
Cable quality
PP-EPDM
Connector A
Male, M12 × 1, Straight
In Stock
Price Group
K1
List Price
€53.00
home
Turck-Shop
Connectivity
Cordsets
RSCV8T-5/TFW
Item Total
€53.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support