chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKH4.5-2-RSH4.5/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
RKH4.5-2-RSH4.5/TFE
Order ID no. 6935511
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Washdown (F&B), Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Connector B
Male, M12 × 1, Straight
Number of Pins
5
Coupling nut/screw material B
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Gray
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 × 1, Straight
Connector B
Male, M12 × 1, Straight
In Stock
Price Group
K1
List Price
€34.00
home
Turck-Shop
Connectivity
Cordsets
RKH4.5-2-RSH4.5/TFE
Item Total
€34.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support