chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV8T-20-RKCV8T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
WKCV8T-20-RKCV8T/TFW
Order ID no. 6935844
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Washdown (F&B), Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Angled
Number of pins
8
Coupling nut/screw material A
Stainless Steel
Connector B
Female, M12 × 1, Straight
Number of Pins
8
Coupling nut/screw material B
Stainless Steel
Voltage (V)
30
Current (A)
2
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Cable length (m)
20
Cable quality
PP-EPDM
Connector A
Female, M12 × 1, Angled
Connector B
Female, M12 × 1, Straight
In Stock
Price Group
K1
List Price
€139.00
home
Turck-Shop
Connectivity
2-Way Splitters
WKCV8T-20-RKCV8T/TFW
Item Total
€139.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support