chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WK4.5T-25-RS4.5T/S2503 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Economy Version
WK4.5T-25-RS4.5T/S2503
Order ID no. 7030339
In Stock
Price Group
K2
List Price
€253.00
home
Home
Loading...
Technical Data
Cable length (m)
25
Application
RFID
Design
Extension Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
30
Current (A)
4
Cable quality
PUR
Cable color
Black
Approvals
Cable UL Style 20549
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
25
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
WK4.5T-25-RS4.5T/S2503
Item Total
€253.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support