chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
HT-SWKP3-2/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable
HT-SWKP3-2/S2430
Order ID no. 8039484
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Connection Cable
Connector A
Female, M8 × 1, Angled
Number of pins
3
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PTFE
Cable color
White
Special features
High temperature, Resistant to welding sparks
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PTFE
Connector A
Female, M8 × 1, Angled
In Stock
Price Group
K1
List Price
€39.00
home
Turck-Shop
Connectivity
Cordsets
HT-SWKP3-2/S2430
Item Total
€39.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support