chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
HT-WAK4.5-5-HT-WAS4.5/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable
HT-WAK4.5-5-HT-WAS4.5/S2430
Order ID no. 8039950
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PTFE
Cable color
White
Special features
High temperature, Resistant to welding sparks
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
5
Cable quality
PTFE
Connector A
Female, M12 × 1, Straight
Connector B
Male, M12 × 1, Straight
In Stock
List Price
€90.00
home
Turck-Shop
Connectivity
Cordsets
HT-WAK4.5-5-HT-WAS4.5/S2430
Item Total
€90.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support