chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
HT-SKP4-5-HT-SSP4/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable
HT-SKP4-5-HT-SSP4/S2430
Order ID no. 8039976
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PTFE
Cable color
White
Special features
High temperature, Resistant to welding sparks
Connector A
Female, M8 × 1, Straight
Number of Pins
4
Voltage (V)
250
Current (A)
4
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M8 × 1, Straight
Number of Pins
4
Key Features
Cable length (m)
5
Cable quality
PTFE
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
In Stock
Price Group
K1
List Price
€97.00
home
Turck-Shop
Connectivity
Cordsets
HT-SKP4-5-HT-SSP4/S2430
Item Total
€970.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support