chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Field-Wireable Connector
B8241-P7X2-0
Order ID no. 69075
In Stock
Price Group
K2
List Price
€21.00
Item Total
€21.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Field-wireable Connectors
B8241-P7X2-0
Technical Data
Application
Signal
Approvals
cULus recognized
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Connection mode
Screw/clamp connection
Voltage (V)
250
Current (A)
4
Coupling nut/screw material A
Plastic
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Application
Signal