chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-EM18WD-H1147 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Read/Write Head
TB-EM18WD-H1147
Order ID no. 7030224
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
Read/Write
Network protocol
Connection to RFID interface
Approvals
CE, UKCA, FCC, UL, IC, FDA
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Read/Write distance max. (mm)
30
Construction size
M18 x 1
Key Features
Network protocol
Connection to RFID interface
Protection class
IP68, IP69K
Read/Write distance max. (mm)
30
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TB-EM18WD-H1147
In Stock
Price Group
D1
List Price
€279.00
Item Total
€279.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support