chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW860-960-L33-18-F-B40-10KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L33-18-F-B40-10KPCS
Order ID no. 100003278
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Smart Label
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size
40
Memory type
EEPROM
Mounting
Metal-free
Freely usable memory
4
EPC memory
16
Key Features
Memory size
40
Memory type
EEPROM
Protection class
IP40
Mounting
Metal-free
In Stock
List Price
€3,024.00
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-L33-18-F-B40-10KPCS
Item Total
€3,024.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support