chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-L43-21-P-B38-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L43-21-P-B38-100PCS
Order ID no. 7030592
home
Home
Loading...
Technical Data
Protection class
IP40
Design
Smart Label
Housing material
Plastic
Housing quality
PET
Ambient temperature min.
-40
Ambient temperature max.
85
Region (UHF)
Global (860…960 MHz), ETSI (865…868 MHz), FCC (902…928 MHz)
Memory size
38
Memory type
EEPROM
Mounting
Metal-free
Freely usable memory
0
EPC memory
16
Key Features
Memory size
38
Memory type
EEPROM
Protection class
IP40
Mounting
Metal-free
In Stock
Price Group
F1
List Price
€0.60
Item Total
€0.60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Identification
Tags HF/UHF
TW860-960-L43-21-P-B38-100PCS
Contact Support