chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WLC60CW640AQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Work Light
WLC60CW640AQ
Order ID no. 3086889
home
Home
Loading...
Technical Data
Design
Rectangular
Protection class
IP67, IP68, IP68
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Nickel-plated aluminum
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Linear light
Light type
White
Cascadable
Yes
Construction size
680.4 x 60.9 x 31.3 mm
Dimmable
Two-stage
Number of colors/segments
1
Key Features
Construction size
680.4 x 60.9 x 31.3 mm
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
In Stock
Price Group
F3
List Price
€764.00
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLC60CW640AQ
Item Total
€764.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support