chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLSCR14-1500Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCR14-1500Q8
Order ID no. 3073380
home
Home
Loading...
Technical Data
Design
Rectangular
Protection class
IP65
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
6000
Output function
2 × PNP
Switching element function
2 x NC contact
Function
Light screen
Scan field (mm)
1500
Optical resolution (mm)
14
Cascadable
Yes
With muting function
No
Start/Restart interlock
adjustable
Number of beams
200
Construction size
45 x 36 x 1569 mm
Key Features
Cascadable
Yes
Scan field (mm)
1500
Optical resolution (mm)
14
Number of beams
200
In Stock
Price Group
F3
List Price
€3,709.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCR14-1500Q8
Item Total
€3,709.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support