chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPCP14-410 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCP14-410
Order ID no. 3083794
home
Home
Loading...
Technical Data
Design
Rectangular
Protection class
IP65
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Output function
2 × PNP
Switching element function
2 x NC contact
Function
Light screen
Scan field (mm)
410
Optical resolution (mm)
14
Light type
IR
Cascadable
Yes
With muting function
No
Start/Restart interlock
adjustable
Number of beams
41
Construction size
26 x 28 x 410 mm
Key Features
Cascadable
Yes
Scan field (mm)
410
Optical resolution (mm)
14
Number of beams
41
In Stock
Price Group
G1
List Price
€2,548.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCP14-410
Item Total
€2,548.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support