chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI12U-M18M-VN4X | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-M18M-VN4X
Order ID no. 1581501
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
2
Cable color
Gray
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
12
Construction size
M18 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
12
In Stock
Price Group
E1
List Price
€98.00
home
Turck-Shop
Sensors
Inductive Sensors
NI12U-M18M-VN4X
Item Total
€98.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support