chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-EM30-VP4X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI20U-EM30-VP4X
Order ID no. 1582462
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Cable color
Gray
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
20
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€127.00
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-EM30-VP4X
Item Total
€127.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support