chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Mounting Accessories
HTC1102 10M
Order ID no. 1602407
In Stock
Price Group
C1
List Price
€524.00
Item Total
€524.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Inductive Sensors
HTC1102 10M
Technical Data
Protection class
IP50
Cable length (m)
10
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
250
Accessory type
Extension Cable