chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI15U-CP40-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15U-CP40-AP6X2-H1141
Order ID no. 1623503
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€113.00
home
Turck-Shop
Sensors
Inductive Sensors
BI15U-CP40-AP6X2-H1141
Item Total
€113.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support