chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-CP40-AN6X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI15U-CP40-AN6X2
Order ID no. 1623510
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€97.00
Item Total
€97.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI15U-CP40-AN6X2
Contact Support